??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0916615 - FBST 500 TMCP
Bill of material
PHOENIX CONTACT 0916615
Product number of the Manufacturer
0916615
Short Description
Plug-in bridge
Long Description
Plug-in bridge, Color: silver
Manufacturer Type Description
FBST 500 TMCP
Preview
International product number
4017918600891
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.058 kg
Design
Cross connector
Insulation present
No
shock-hazard protection present
No
GTIN
4017918600891
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, Color: silver
Product type
FBST 500 TMCP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
1
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part