??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0916611 - UT 6-TMC M 12A
Bill of material
PHOENIX CONTACT 0916611
Product number of the Manufacturer
0916611
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermal-magnetic circuit breaker, 1-pos., for DIN rail mounting
Manufacturer Type Description
UT 6-TMC M 12A
Preview
rated voltage
240 V
Rated current [In] for the power loss specification
12 A
Min. line cross section, rigid
0.200 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
PA66
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.570 W
Min. operating temperature
-30 °C
Max. operating temperature
60 °C
color
Grey
length
85.500 mm
Assembly type
DIN track
net weight
0.065 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Design
Other
GTIN
4046356449472
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic circuit breaker, 1-pos., for DIN rail mounting
Product type
UT 6-TMC M 12A
GLN of manufacturer
4063151
International product number
4046356449472
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
85362010
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
2D
Download CAD models