??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0916602 - TMCP SB
Bill of material
PHOENIX CONTACT 0916602
Product number of the Manufacturer
0916602
Short Description
Bridge
Long Description
Signal bridge, pluggable, for bridging group signaling when there is a free slot on the TMCP SOCKET M socket
Manufacturer Type Description
TMCP SB
Preview
International product number
4017918600907
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
82
Explosion tested design (EEx e)
No
color
Black
net weight
0.028 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4017918600907
Manufacturer product designation
Bridge
Manufacturer product description
Signal bridge, pluggable, for bridging group signaling when there is a free slot on the TMCP SOCKET M socket
Product type
TMCP SB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok