??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0915836 - TMCP 1 M1 300 10,0A
Bill of material
PHOENIX CONTACT 0915836
Product number of the Manufacturer
0915836
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermomagnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact
Manufacturer Type Description
TMCP 1 M1 300 10,0A
Preview
International product number
4017918600679
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
rated voltage
250 V
Rated current [In] for the power loss specification
10 A
Combustibility class
V-2
Closing plate required
No
material of insulation
PA66
Connection type
Plug-in connection
Min. operating temperature
-30 °C
Max. operating temperature
60 °C
color
Black
length
50 mm
Assembly type
Plug insert
net weight
0.046 kg
Design
pluggable
GTIN
4017918600679
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact
Product type
TMCP 1 M1 300 10,0A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част