您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0914536
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/16/0914536.prj},{NB=0914536},{MANUID=0914536},{BAH005=250},{AAS574=12},{BAC740=0.200},{AAP530=2},{AAB937=0.250},{AAC820=-30},{AAC821=60},{BAA018=82.500},{AAF040=0.062},{BAC676=4},{AAB787=4},{AAB940=0.200},{BAC677=6},{BAC739=0.200},{AAB789=0.750},{AAO663=4017918009212},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{DESCSHORT=Thermomagnetic device circuit breaker},{DESCLONG=Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 12 A, nom. voltage: 250 V, fuse type: Automatic device, mounting type: DIN rail: 35 mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0914536 - TMC 1 M1 100 12,0A
Bill of material
PHOENIX CONTACT 0914536
Product number of the Manufacturer
0914536
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 12 A, nom. voltage: 250 V, fuse type: Automatic device, mounting type: DIN rail: 35 mm
Manufacturer Type Description
TMC 1 M1 100 12,0A
Preview
rated voltage
250
V
Rated current [In] for the power loss specification
12
A
Min. line cross section, rigid
0.200
mm^2
Number of levels
2
Combustibility class
V-2
Closing plate required
No
material of insulation
PA66
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250
mm^2
Min. operating temperature
-30
°C
Max. operating temperature
60
°C
color
Black
length
82.500
mm
Assembly type
DIN track
net weight
0.062
kg
Max. line cross section, flexible
4
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4
mm^2
min. connectable conductor cross-section multiple wire
0.200
mm^2
Max. line cross section, rigid
6
mm^2
Min. line cross section, flexible
0.200
mm^2
max. connectable conductor cross-section multiple wire
0.750
mm^2
Design
Other
GTIN
4017918009212
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic circuit breaker, 1-pos., normal blow, 1 N/O contact, with universal foot for mounting on NS 32 or NS 35
Product type
TMC 1 M1 100 12,0A
GLN of manufacturer
4063151
International product number
4017918009212
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型