??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0914099 - TMC 1 F1 100 2,0A
Bill of material
PHOENIX CONTACT 0914099
Product number of the Manufacturer
0914099
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 2 A, fuse type: Automatic device, mounting type: DIN rail: 35 mm
Manufacturer Type Description
TMC 1 F1 100 2,0A
Preview
rated voltage
65 V
Rated current [In] for the power loss specification
2 A
Min. line cross section, rigid
0.200 mm^2
Number of levels
2
Combustibility class
V-2
Closing plate required
No
material of insulation
PA66
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Min. operating temperature
-30 °C
Max. operating temperature
60 °C
color
Black
length
82.500 mm
Assembly type
DIN track
net weight
0.068 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
0.750 mm^2
Design
Other
GTIN
4017918008772
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 2 A, fuse type: Automatic device, mounting type: DIN rail: 35 mm, Color: black
Product type
TMC 1 F1 100 2,0A
GLN of manufacturer
4063151
International product number
4017918008772
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models