??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0913566 - SI-H 40MM
Bill of material
PHOENIX CONTACT 0913566
Product number of the Manufacturer
0913566
Short Description
Fuse holder
Long Description
Fuse holder, with shock protection, for covering open fuse contacts, length: 39.6 mm, width: 14 mm, height: 25 mm, color: black
Manufacturer Type Description
SI-H 40MM
Preview
International product number
4017918008550
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
Combustibility class
V2
Closing plate required
No
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
14 mm
color
Black
length
39.600 mm
net weight
0.004 kg
GTIN
4017918008550
Manufacturer product designation
Fuse holder
Manufacturer product description
Fuse holder, with shock protection, for covering open fuse contacts, length: 39.6 mm, width: 14 mm, height: 25 mm, color: black
Product type
SI-H 40MM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models