??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0901028 - FBST 500 TMC-N GY
Bill of material
PHOENIX CONTACT 0901028
Product number of the Manufacturer
0901028
Short Description
Continuous plug-in bridge
Long Description
Continuous plug-in bridge, mounting type: Plug-in mounting, Color: gray
Manufacturer Type Description
FBST 500 TMC-N GY
Preview
International product number
4046356318006
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.117 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4046356318006
Manufacturer product designation
Continuous plug-in bridge
Manufacturer product description
Continuous plug-in bridge, mounting type: Plug-in mounting, Color: gray
Product type
FBST 500 TMC-N GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型