??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0901015 - FBST 21-PLC GY
Bill of material
PHOENIX CONTACT 0901015
Product number of the Manufacturer
0901015
Short Description
Continuous plug-in bridge
Long Description
Continuous plug-in bridge, color: gray
Manufacturer Type Description
FBST 21-PLC GY
Preview
International product number
4046356317993
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.001 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4046356317993
Manufacturer product designation
Continuous plug-in bridge
Manufacturer product description
Continuous plug-in bridge, color: gray
Product type
FBST 21-PLC GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models