??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
090-101J-51S
Bill of material
090-101J-51S
Part Number
090-101J-51S
Description
RF Connector QN Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Body Finish
White Bronze
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
4-Hole Flange
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Quick Lock
Mating Cycles
100
Termination Style
Round Post
Post Length
0.169 Inches (4.29 mm)
Extended Dielectric Length
0.550 Inches (13.97 mm)
Size Category
Standard
Previews
3D
2D
Download CAD models