??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
08xx PA - Pressure screw PG
Bill of material
0816 PA
Article No.
Thread
Length of Thread
mm
Wrench size
mm
Across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
Color
RAL 7035 light grey
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models