??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08C2-1D1T-06
Bill of material
08C2-1D1T-06
Part Number
08C2-1D1T-06
Description
MagJack 10/100BaseT, 1X1+2USB A, Y/G, Tab Up, RoHS
Brand
Bel Magnetics
Port Configuration
Tab Up and USB
Number of Ports
1X1 and 2 USB A
Speed
10/100BASE-T
LED
Yes
LED Type
Y/G
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
Voransichten
3D
2D
CAD-Modelle herunterladen