??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08B1-1XX1-06-F
Bill of material
08B1-1XX1-06-F
Part Number
08B1-1XX1-06-F
Description
MagJack 10/100BASE-T, 1X1, No LEDs, Tap Up, RoHS
Brand
Bel Magnetics
Port Configuration
Tab Up
Number of Ports
1X1
Speed
10/100BASE-T
LED
No
LED Type
-
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
No
Previews
3D
2D
Download CAD models