??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08B0-1GX1-06-F
Bill of material
08B0-1GX1-06-F
Part Number
08B0-1GX1-06-F
Description
MagJack 10/100BASE-T, 1X1, G/G LEDs, Tab Up, RoHS
Brand
Bel Magnetics
Port Configuration
Tab Up
Number of Ports
1X1
Speed
10/100BASE-T
LED
Yes
LED Type
Y/G
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
No
Anteprime
3D
2D
Download modelli CAD