??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08B0-1B1T-36-F
Bill of material
08B0-1B1T-36-F
Part Number
08B0-1B1T-36-F
Description
MagJack 10/100BASE-T, 1X1, GO/GO LEDs, Tab Up, -40 to 85oC, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Standard
Port Configuration
Tab Up
LED
Yes
LED Type
GO/GO
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models