??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08AN-2C8R-ER - Magnetic Solutions
Bill of material
08AN-2C8R-ER
Part Number
08AN-2C8R-ER
Description
MagJack 1000BaseT, PoE, 2X8, GY/GY, RoHS
Brand
Bel Magnetics
Number of Ports
2X8
Speed
1000BASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models