??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08AN-2C6R-GK-C - Magnetic Solutions
Bill of material
08AN-2C6R-GK-C
Part Number
08AN-2C6R-GK-C
Description
MagJack 1000BaseT, 2X6, GY/GY, PoE+ 30W, -40 to 85oC, RoHS
Brand
Bel Magnetics
Number of Ports
2X6
Speed
1000BASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models