??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 32
HELP_VARIABLE
Company
LILAI Chain
Description
08A-1 - Sprocket
Bill of material
1-08A-1-29-20
Model
08A-1
Pitch
12.7
Inscribed width
7.85
Roller diameter
7.95
keyway b*t
Refer to the national standard
Teeth No.
Addendum circle
Index circle
Tooth root circle
X
7.2
L
H
D
Material
PA6
Remark
L, H, D size can be processed according to customer requirements
Anteprime
3D
2D
Download modelli CAD