??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899522 - AE EMB A -CP 2 SET
Bill of material
PHOENIX CONTACT 0899522
Product number of the Manufacturer
0899522
Short Description
Fixing bracket
Long Description
Fixing bracket, For polyester enclosure, length: 50 mm, width: 20 mm, height: 2.5 mm, color: silver
Manufacturer Type Description
AE EMB A -CP 2 SET
Preview
International product number
4055626282107
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
width
20 mm
height
2.500 mm
GTIN
4055626282107
Manufacturer product designation
Fixing bracket
Manufacturer product description
Fixing bracket, For polyester enclosure, length: 50 mm, width: 20 mm, height: 2.5 mm, color: silver
Product type
AE EMB A -CP 2 SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
4
Quantity Scale
4
Customs tariff number
73269098
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част