??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899340 - E PE A 75X110X75
Bill of material
PHOENIX CONTACT 0899340
Product number of the Manufacturer
0899340
Short Description
Empty enclosure
Long Description
Empty enclosure, material: Polyester fiberglass reinforced, squirrell grey RAL 7000, 75 mm x 110 mm x 75 mm, type of locking: Screw-on cover
Manufacturer Type Description
E PE A 75X110X75
Preview
International product number
4055626276090
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP66
width
75 mm
height
110 mm
color
squirrell grey RAL 7000
depth
75 mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4055626276090
Manufacturer product designation
Empty enclosure
Manufacturer product description
Empty enclosure, material: Polyester fiberglass reinforced, squirrell grey RAL 7000, 75 mm x 110 mm x 75 mm, type of locking: Screw-on cover
Product type
E PE A 75X110X75
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model