??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899312 - E PX A 160X160X91
Bill of material
PHOENIX CONTACT 0899312
Product number of the Manufacturer
0899312
Short Description
Empty enclosure
Long Description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 160 mm x 160 mm x 91 mm, type of locking: Screw-on cover
Manufacturer Type Description
E PX A 160X160X91
Preview
International product number
4055626275819
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
degree of protection
IP66
width
160 mm
height
160 mm
color
Black
depth
91 mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4055626275819
Manufacturer product designation
Empty enclosure
Manufacturer product description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 160 mm x 160 mm x 91 mm, type of locking: Screw-on cover
Product type
E PX A 160X160X91
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
IN
Deeplink
Deeplink
预览
3D
2D
下载CAD模型