??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899309 - E PX A 75X230X75
Bill of material
PHOENIX CONTACT 0899309
Product number of the Manufacturer
0899309
Short Description
Empty enclosure
Long Description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 230 mm x 75 mm, type of locking: Screw-on cover
Manufacturer Type Description
E PX A 75X230X75
Preview
International product number
4055626275789
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
degree of protection
IP66
width
75 mm
height
230 mm
color
Black
depth
75 mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4055626275789
Manufacturer product designation
Empty enclosure
Manufacturer product description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 230 mm x 75 mm, type of locking: Screw-on cover
Product type
E PX A 75X230X75
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
2D
Download CAD models