??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899011 - E S6 A 200X200X120
Bill of material
PHOENIX CONTACT 0899011
Product number of the Manufacturer
0899011
Short Description
Empty enclosure
Long Description
Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 200 mm x 120 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting plate
Manufacturer Type Description
E S6 A 200X200X120
Preview
International product number
4046356927697
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
41
degree of protection
IP66
width
200 mm
height
200 mm
color
silver
depth
120 mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4046356927697
Manufacturer product designation
Empty enclosure
Manufacturer product description
Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 200 mm x 120 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting plate
Product type
E S6 A 200X200X120
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
94032080
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models