??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2B8J-JVC
Bill of material
0895-2B8J-JVC
Part Number
0895-2B8J-JVC
Description
2X8 MagJack® ICM, 5G, Stacked, -40 to 85ºC, GO/GO LEDs, 4PPoE 60W
Brand
Bel Magnetics
Numberof Ports
2X8
Speed
5G
LED
Yes
LED Type
GO/GO
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Previews
3D
2D
Download CAD models