??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2B8J-JD - Magnetic Solutions
Bill of material
0895-2B8J-JD
Part Number
0895-2B8J-JD
Description
MagJack 2.5GBaseT, 2X8, GO/GO LED, -40 to 85oC, RoHS
Brand
Bel Magnetics
Number of Ports
2X8
Speed
2.5GBASE-T
LED
Yes
LED Type
GO/GO
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Previews
3D
2D
Download CAD models