??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2A4R-FA - Magnetic Solutions
Bill of material
0895-2A4R-FA
Part Number
0895-2A4R-FA
Description
MagJack 1000BaseT, PoE, 2X4, G/Y, -40 to 85oC, RoHS
Brand
Bel Magnetics
Number of Ports
2X4
Speed
1000BASE-T
LED
Yes
LED Type
G/Y
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models