??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2G4R-54
Bill of material
0879-2G4R-54
Part Number
0879-2G4R-54
Description
MagJack 1000BaseT, 2X4, G/G, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
2X4
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
G/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models