??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2B4J-JY
Bill of material
0879-2B4J-JY
Part Number
0879-2B4J-JY
Description
2X4, 5G, -40 to 85ºC, GO/GO LEDs
Brand
Bel Magnetics
Number of Ports
2X4
Speed
5G
LED
Yes
LED Type
GO/GO
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models