??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0875-1G1T-E3
Bill of material
0875-1G1T-E3
Part Number
0875-1G1T-E3
Description
MagJack 1000BASE-T, 1X1, G/G, Tab Up, RoHS
Brand
Bel Magnetics
Number of Ports
1X1
Speed
1000BASE-T
LED
Yes
LED Type
G/G
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models