??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
agru
Description
087 - Transition Elbow 90°
Bill of material
AGRU_11087002007_Transition Elbow 90_with metal female thread_PPR grey_20X1/2 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
087
Weight
kg
Dimension long
Dimension short
Description 1
Transition Elbow 90°
Description 2
with metal female thread
Description 3
class1-10bar class2-8bar
Material
PPR grey
Manufacturing process
-
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
IDA
Inch
DSP
mm
DSP1
mm
T
mm
T1
mm
T2
mm
K
mm
K1
mm
RIN
Inch
KGEW
mm
Dimension E
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models