??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0863-2X4R-Y4-F
Bill of material
0863-2X4R-Y4-F
Part Number
0863-2X4R-Y4-F
Description
MagJack 1000BaseT, 2X4, OG/Y, -40 to 85oC, RoHS
Brand
Bel Magnetics
Number of Ports
2X4
Speed
1000BASE-T
LED
Yes
LED Type
OG/Y
Height Profile
Standard
Port Configuration
-
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models