??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0854-2X8R-JVA
Bill of material
0854-2X8R-JVA
Part Number
0854-2X8R-JVA
Description
2X8, 5G, -40 to 85oC, 4PPoE 60W
Brand
Bel Magnetics
Number of Ports
2X8
Speed
5G
LED
No
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Previews
3D
2D
Download CAD models