??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0854-2X4R-JV-F
Bill of material
0854-2X4R-JV-F
Part Number
0854-2X4R-JV-F
Description
2X4 MagJack® ICM, 5G, Stacked, -40 to 85oC, No LEDs, 4PPoE 60W
Brand
Bel Magnetics
Number of Ports
2X4
Speed
5G
LED
No
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Previews
3D
2D
Stáhnout CAD model