??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0854-2X4R-JD-F
Bill of material
0854-2X4R-JD-F
Part Number
0854-2X4R-JD-F
Description
MagJack 2.5GBaseT, 2X4, 4PPoE, Without LED, -40 to 85oC, RoHS
Brand
Bel Magnetics
Number of Ports
2X4
Speed
2.5GBASE-T
LED
No
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Voransichten
3D
2D
CAD-Modelle herunterladen