??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0854-2X4R-66-F
Bill of material
0854-2X4R-66-F
Part Number
0854-2X4R-66-F
Description
MagJack 1000BaseT, PoE, 2X4, No LED, RoHS
Brand
Bel Magnetics
Number of Ports
2X4
Speed
1000BASE-T
LED
No
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models