??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0854-2X2J-JDB-F
Bill of material
0854-2X2J-JDB-F
Part Number
0854-2X2J-JDB-F
Description
2X2 2.5G 4PPoE -40 to 85*C No LEDs
Brand
Bel
Number of Ports
2X2
Speed
2.5G
LED
No
LED Type
None
Height Profile
Standard
Port Configuration
Stack
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
60W
Previews
3D
2D
Download CAD models