??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0845-2A1T-S4
Bill of material
0845-2A1T-S4
Part Number
0845-2A1T-S4
Description
MagJack 10/100BaseT, 2X1, G/Y, -40 tp 85oC, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
2X1
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
G/Y
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models