??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0833232 - WMS-2 HF 9,5 (60X16)RL CUS
Bill of material
PHOENIX CONTACT 0833232
Product number of the Manufacturer
0833232
Short Description
Shrink sleeve
Long Description
Shrink sleeve, white: user-defined, Cut, mounting type: slide-on, cable diameter range: 4.8 ... 9.5 mm
Manufacturer Type Description
WMS-2 HF 9,5 (60X16)RL CUS
Preview
International product number
4055626044996
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
width
16 mm
color
White
Assembly type
plug in module
net weight
0.003 kg
Printing
user-defined
Without halogens
Yes
material
Polyolefine
UV resistance
Test passed
Min. cable diameter
4.800 mm
max. cable diameter
9.500 mm
label space present
Yes
Max. diameter of conductors
9.500 mm
Min. diameter of conductors
4.800 mm
shrink rate
2:1
GTIN
4055626044996
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, white: user-defined, Cut, mounting type: slide-on, cable diameter range: 4.8 ... 9.5 mm
Product type
WMS-2 HF 9,5 (60X16)RL CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part