??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0833-2X8R-55-F
Bill of material
0833-2X8R-55-F
Part Number
0833-2X8R-55-F
Description
MagJack 10/100BaseT, PoE, 2X8, No LED, RoHS
Brand
Bel Magnetics
Number of Ports
2X8
Speed
10/100BASE-T
LED
No
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models