??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0833-2X6R-BU-F
Bill of material
0833-2X6R-BU-F
Part Number
0833-2X6R-BU-F
Description
MagJack 10/100BaseT, PoE+, 2X6, No LED, RoHS
Brand
Bel Magnetics
Number of Ports
2X6
Speed
10/100BASE-T
LED
No
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models