??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831787 - LS-WMTB-AL (40X15) CUS
Bill of material
PHOENIX CONTACT 0831787
Product number of the Manufacturer
0831787
Short Description
Cable marker
Long Description
Cable marker, Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 40 x 15 mm, Number of individual labels: 16
Manufacturer Type Description
LS-WMTB-AL (40X15) CUS
Preview
International product number
4046356929899
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
width
15 mm
color
aluminum color
length
58 mm
Assembly type
quick fastening
net weight
0.042 kg
depth
0.800 mm
Marking process
Direct laser marking
type of delivery
Aluminum label
Number of units per delivery form
16
Without halogens
Yes
material
aluminum
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
Test passed
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
4.600 mm
max. cable diameter
4.600 mm
Max. diameter of conductors
136 mm
Min. diameter of conductors
4.600 mm
GTIN
4046356929899
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 40 x 15 mm, Number of individual labels: 16
Product type
LS-WMTB-AL (40X15) CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
83100000
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part