??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830834 - WML HF 22(25X25)R YE CUS
Bill of material
PHOENIX CONTACT 0830834
Product number of the Manufacturer
0830834
Short Description
Cable marker
Long Description
Cable marker, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, cable diameter range: 8 ... 22.2 mm, cable diameter: ≤ 22 mm, lettering field size: 25 x 25 mm
Manufacturer Type Description
WML HF 22(25X25)R YE CUS
Preview
International product number
4046356800891
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
width
25.400 mm
color
yellow
length
95.250 mm
Assembly type
quick fastening
net weight
0.002 kg
Without halogens
Yes
material
Polyethylene (PE)
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
21 °C
min. storage temperature
21 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
8 mm
max. cable diameter
22 mm
Max. diameter of conductors
22.200 mm
Min. diameter of conductors
8 mm
GTIN
4046356800891
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, cable diameter range: 8 ... 22.2 mm, cable diameter: ≤ 22 mm, lettering field size: 25 x 25 mm
Product type
WML HF 22(25X25)R YE CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part