??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830823 - WML HF 36(25X38)R YE
Bill of material
PHOENIX CONTACT 0830823
Product number of the Manufacturer
0830823
Short Description
Wire-wrap label
Long Description
Wire-wrap label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 12.1 ... 36.4 mm, cable diameter: ≤ 36 mm, lettering field size: 25 x 38 mm, Number of individual labels: 500
Manufacturer Type Description
WML HF 36(25X38)R YE
Preview
International product number
4046356800792
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
width
25.400 mm
color
yellow
length
152.400 mm
Assembly type
quick fastening
net weight
0.100 kg
Marking process
Thermal transfer for rolls
type of delivery
Castor
Number of units per delivery form
500
Without halogens
Yes
material
Polyethylene (PE)
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
21 °C
min. storage temperature
21 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
12.100 mm
max. cable diameter
36 mm
Max. diameter of conductors
36.400 mm
Min. diameter of conductors
12.100 mm
GTIN
4046356800792
Manufacturer product designation
Wire-wrap label
Manufacturer product description
Wire-wrap label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 12.1 ... 36.4 mm, cable diameter: ≤ 36 mm, lettering field size: 25 x 38 mm, Number of individual labels: 500
Product type
WML HF 36(25X38)R YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39207380
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part