??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830709 - WML 36 (25X38)A4 CUS
Bill of material
PHOENIX CONTACT 0830709
Product number of the Manufacturer
0830709
Short Description
Cable marker
Long Description
Cable marker, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 36 mm, lettering field size: 25 x 38 mm, Number of individual labels: 14
Manufacturer Type Description
WML 36 (25X38)A4 CUS
Preview
International product number
4046356718936
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
width
25 mm
color
White
Assembly type
quick fastening
net weight
0.100 kg
Marking process
Office laser printing
Number of units per delivery form
14
Without halogens
Yes
material
Polyester
UV resistance
Test passed
Min. cable diameter
11 mm
max. cable diameter
36 mm
label space present
Yes
Max. diameter of conductors
36 mm
Min. diameter of conductors
11 mm
GTIN
4046356718936
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 36 mm, lettering field size: 25 x 38 mm, Number of individual labels: 14
Product type
WML 36 (25X38)A4 CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part