??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830501 - PML-W300 (105X52)R CUS
Bill of material
PHOENIX CONTACT 0830501
Product number of the Manufacturer
0830501
Short Description
Warning label
Long Description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 105 x 52 mm
Manufacturer Type Description
PML-W300 (105X52)R CUS
Preview
International product number
4046356718134
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
GTIN
4046356718134
Manufacturer product designation
Warning label
Manufacturer product description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 105 x 52 mm
Product type
PML-W300 (105X52)R CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част