??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830498 - PML-W200 (100X100)R CUS
Bill of material
PHOENIX CONTACT 0830498
Product number of the Manufacturer
0830498
Short Description
Warning label
Long Description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm
Manufacturer Type Description
PML-W200 (100X100)R CUS
Preview
International product number
4046356718103
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
GTIN
4046356718103
Manufacturer product designation
Warning label
Manufacturer product description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm
Product type
PML-W200 (100X100)R CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part