??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830463 - PML-W301 (105X52)
Bill of material
PHOENIX CONTACT 0830463
Product number of the Manufacturer
0830463
Short Description
Warning label
Long Description
Warning label, Sheet, yellow/black, labeled: Lightning flash and warning in German, English, mounting type: adhesive, diameter: 0 mm, lettering field size: 105 x 52 mm, Number of individual labels: 4
Manufacturer Type Description
PML-W301 (105X52)
Preview
International product number
4046356717878
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
GTIN
4046356717878
Manufacturer product designation
Warning label
Manufacturer product description
Warning label, Sheet, yellow/black, labeled: Lightning flash and warning in German, English, mounting type: adhesive, diameter: 0 mm, lettering field size: 105 x 52 mm, Number of individual labels: 4
Product type
PML-W301 (105X52)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part