您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0830461
PHOENIX CONTACT
Occupational safety, accident prevention
Sign, mandatory sign, traffic sign
Sticker (Occupational safety)
Warning sign (sticker)
Powered by
CAD模型選擇
{phoenix_contact/40/20/02/03/0830461.prj},{NB=0830461},{MANUID=0830461},{AAO663=4046356717854},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=39199080},{DESCSHORT=Warning label},{DESCLONG=Warning label, Sheet, yellow/black, labeled: Lightning flash and warning in German, English, mounting type: adhesive, diameter: 0 mm, lettering field size: 52 x 26 mm, Number of individual labels: 4},{MANUTYPEDESC=PML-W301 (52X26)},{PREVIEW=../../../_pool_/db/d5/98969_2000_int_04.png},{INTNO=4046356717854},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{AAW338=Warning label}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830461 - PML-W301 (52X26)
Bill of material
PHOENIX CONTACT 0830461
Product number of the Manufacturer
0830461
Short Description
Warning label
Long Description
Warning label, Sheet, yellow/black, labeled: Lightning flash and warning in German, English, mounting type: adhesive, diameter: 0 mm, lettering field size: 52 x 26 mm, Number of individual labels: 4
Manufacturer Type Description
PML-W301 (52X26)
Preview
International product number
4046356717854
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
GTIN
4046356717854
Manufacturer product designation
Warning label
Manufacturer product description
Warning label, Sheet, yellow/black, labeled: Lightning flash and warning in German, English, mounting type: adhesive, diameter: 0 mm, lettering field size: 52 x 26 mm, Number of individual labels: 4
Product type
PML-W301 (52X26)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作