??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830452 - PML-W200 (50X50)R
Bill of material
PHOENIX CONTACT 0830452
Product number of the Manufacturer
0830452
Short Description
Warning label
Long Description
Warning label, Roll, yellow/black, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm, Number of individual labels: 500
Manufacturer Type Description
PML-W200 (50X50)R
Preview
International product number
4046356717762
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
GTIN
4046356717762
Manufacturer product designation
Warning label
Manufacturer product description
Warning label, Roll, yellow/black, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm, Number of individual labels: 500
Product type
PML-W200 (50X50)R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част