??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830015 - US-WMTB (29X8) VT CUS
Bill of material
PHOENIX CONTACT 0830015
Product number of the Manufacturer
0830015
Short Description
Cable marker
Long Description
Cable marker, can be ordered: by card, violet, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 29 x 8 mm, Number of individual labels: 24
Manufacturer Type Description
US-WMTB (29X8) VT CUS
Preview
International product number
4046356613545
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
width
16 mm
color
violet
length
29 mm
Assembly type
quick fastening
net weight
0.012 kg
Marking process
Thermal transfer for sheets and cards
Number of units per delivery form
24
Without halogens
No
material
PVC
UV resistance
Test passed
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
13 mm
max. cable diameter
13 mm
Max. diameter of conductors
136 mm
Min. diameter of conductors
13 mm
GTIN
4046356613545
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, can be ordered: by card, violet, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 29 x 8 mm, Number of individual labels: 24
Product type
US-WMTB (29X8) VT CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part